Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Prisma PH

Reinforced solution for tested and IEC compliant Prisma low voltage switchboards up to 4000 A

Part of Set Series

Prisma PH reinforced functional system, in conformity with IEC 61439-1&2 standards, can be used for electrical switchboards up to 4000 A. It integrates Prisma P functional units, ensuring a complete consistency of electrical, mechanical and communication features.

Prisma PH
      • 11 products available

        • Best price
          Schneider Electric 01005 Image

          01005

          10 BLACK LINE L900 STICKERS
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 01006 Image

          01006

          10 BLACK ARROW OUT. STICKERS
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 01007 Image

          01007

          10 BLACK ARROW INC. STICKERS
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 01008 Image

          01008

          5 BLACK TRANSFOMER STICKERS
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 01009 Image

          01009

          5 BLACK EARTH SYMBOL STICKERS
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 01109 Image

          01109

          12 Linergy LGY busbar stops after sales service
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 01123 Image

          01123

          front plate support striker kit - Prisma P
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 01201 Image

          01201

          2 IPxxB clip-on cover Linergy BW
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 01210 Image

          01210

          Linergy BW accessories 160 to 400A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 01211 Image

          01211

          Linergy BW accessories 630A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /