Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Prisma PH

Reinforced solution for tested and IEC compliant Prisma low voltage switchboards up to 4000 A

Part of Set Series

Prisma PH reinforced functional system, in conformity with IEC 61439-1&2 standards, can be used for electrical switchboards up to 4000 A. It integrates Prisma P functional units, ensuring a complete consistency of electrical, mechanical and communication features.

Prisma PH
      • 20 products available

        • Best price
          Schneider Electric 04228 Image

          04228

          Linergy TA auxiliaries terminal block 10 in/20 out
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 04233 Image

          04233

          trunking for door, L = 2000 mm
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 04235 Image

          04235

          flexible trunking for wiring to door
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 04239 Image

          04239

          horizontal cable straps (12) - Prisma
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 04243 Image

          04243

          covers for horizontal cable straps (4) - Prisma
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 04255 Image

          04255

          12 HZ.TRUNKING SUPPORTS
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 04256 Image

          04256

          adaptable support (10) for horizontal trunking
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 04257 Image

          04257

          horizontal trunking sections (4), L = 450 mm, + supports
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 04262 Image

          04262

          vertical cable straps (12) - Prisma P
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 04263 Image

          04263

          covers (2) for vertical cable strap, L = 1 m - Prisma
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /