Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Sepam Series 80 NPP

Protection Relays for Critical Power Applications

Each dedicated to a single application: S80, S81, S82, S84, T81, T82, T87, M81, M87, M88, G82, G87, G88, B80, B83, C86. A ready to use Sepam series 80 NPP includes: One base unit NPP, two 20 pin connectors, one current, two current or one current and one voltage connector (depending on the application), one memory cartridge, one application, one operating language, one Logipam firmware option, one TCP/IP option, optional modules, communication interfaces or core balance CT.

Sepam Series 80 NPP
  Back   Easergy Sepam Series 80

Sepam Series 80 NPP

      • 15 products available

        • Best price
          Schneider Electric 59705NPP Image

          59705NPP

          base unit SEP888NPP for Sepam series 80 NPP - 24…250 V - with mimic-based UMI
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 59704NPP Image

          59704NPP

          base unit SEP383NPP for Sepam series 80 NPP - 24…250 V - with advanced UMI
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 59707NPP Image

          59707NPP

          memory cartridge MMS020NPP Sepam series 80
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 59668 Image

          59668

          20 pins screw type connector CCA620 for Sepam series 20,40,60,80
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 59669 Image

          59669

          20 pins ring lug connector CCA622 for Sepam series 20,40,60,80
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 59629 Image

          59629

          1A/5A CT + IO current connector CCA634 for Sepam series 20, 40, 60, 80
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 59630 Image

          59630

          1A/5A CT current connector CCA630 for Sepam series 20, 40, 60, 80
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 59702 Image

          59702

          LPCT radial current connector CCA671 for Sepam series 20, 40, 60, 80
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 59632 Image

          59632

          VT voltage connector CCT640 for Sepam series 20, 80
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 59709NPP Image

          59709NPP

          operating language Sepam series 80 NPP - English / French
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /