Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

 

Sepam Series 80 NPP

Protection Relays for Critical Power Applications

Each dedicated to a single application: S80, S81, S82, S84, T81, T82, T87, M81, M87, M88, G82, G87, G88, B80, B83, C86. A ready to use Sepam series 80 NPP includes: One base unit NPP, two 20 pin connectors, one current, two current or one current and one voltage connector (depending on the application), one memory cartridge, one application, one operating language, one Logipam firmware option, one TCP/IP option, optional modules, communication interfaces or core balance CT.

Sepam Series 80 NPP
  Back   Easergy Sepam Series 80

Sepam Series 80 NPP

      • 14 products available

        • Best price
          Schneider Electric 59715NPP Image

          59715NPP

          I/O module MES120NPP - Sepam series 80 NPP - 14 inputs + 6 outputs 24...250 V DC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 59716NPP Image

          59716NPP

          I/O module MES120GNPP -Sepam series 80 NPP- 14 inputs + 6 outputs 220...250 V DC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 59722NPP Image

          59722NPP

          I/O output module MES120HNPP -Sepam series 80 NPP- 14 in + 6 out 110...125 V DC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 59641 Image

          59641

          8 temperature sensor module MET148-2 for Sepam series 20, 40, 60, 80
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 59647 Image

          59647

          analog output module MSA141 for Sepam series 20, 40, 60, 80
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 59712 Image

          59712

          synchro-check module MCS025 Sepam series 60, 80
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 59642 Image

          59642

          RS485 interface 2 wires ACE949-2 for Sepam 20, 40, 60, 80
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 59643 Image

          59643

          RS485 interface 4 wires ACE959 for Sepam 20, 40, 60, 80
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 59644 Image

          59644

          fiber optic interface ACE937 for Sepam series 20, 40, 60, 80
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 59660 Image

          59660

          remote module connection cord CCA770 Sepam series 20,40,80 - L 0.6 m
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /