Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Acti9 C120

Miniature Circuit Breakers up to 125 A

Part of 9 Series

DIN rail Miniature Circuit Breakers (MCB) offering circuit protection against short-circuit and overload currents. Suitable for isolation in compliance with IEC 60947

Acti9 C120
      • 7 products available

        • Best price
          Schneider Electric 27046 Image

          27046

          Front rotary handle C60 / 120 and NC45 / 100 / 125 - black handle
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 27047 Image

          27047

          Front rotary handle C60 / 120 and NC45 / 100 / 125 - black handle
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 27048 Image

          27048

          Front
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 27145 Image

          27145

          padlocking device - for C120/NC45..125 toggle - set of 4
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric A9N27062 Image

          A9N27062

          Multi 9 - spacer - 9 mm white
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 26970 Image

          26970

          padlocking device - for toggle - set of 2
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 27062 Image

          27062

          Multi 9 - spacer - 9 mm grey
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /