Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

 

Magelis

Industrial PC, Edge Box and Display

Part of Harmony

Magelis iPCs and Edge Box run at the Edge Control level of Ecostruxture, the Schneider Electric IIoT architecture for a wide range of industries. They enable secured communication from shop floor to IT, improving profitability and offering new business opportunities through enhanced asset performance for more efficient operation and maintenance of capital assets. They offer smart application design and engineering to leverage asset performance, with end-to-end cybersecurity.

Magelis
      • 28 products available

        • Best price
          Schneider Electric HMIYCFS0211 Image

          HMIYCFS0211

          Compact Flash 2Gb for Box, Panel 15" and 19"
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric HMIYCFS0411 Image

          HMIYCFS0411

          Compact Flash 4Gb for Box, Panel 15" and 19"
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric HMIYCFS0811 Image

          HMIYCFS0811

          Compact Flash 8Gb for Box, Panel 15" and 19"
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric HMIYRAIDPCI11 Image

          HMIYRAIDPCI11

          PCI card with RAID system - redundant hard disk 500Go
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric HMIYSDD006011 Image

          HMIYSDD006011

          Flash Disk SDD 60Go Blank for Box, Panel PC 15" and 19"
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric HMIYHDD050011 Image

          HMIYHDD050011

          Hard Disk Drive 500Go
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric HMIYRAIDD050011 Image

          HMIYRAIDD050011

          Replacement RAID hard disk drive 500Go
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric HMIYHDD50061 Image

          HMIYHDD50061

          Hard Disk Drive 500Go Blank for Panel PC 12"
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric HMIYSDD06061 Image

          HMIYSDD06061

          Flash Disk SSD 60Go Blank for Panel PC 12"
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric HMIYSDD18061 Image

          HMIYSDD18061

          Flash Disk SSD 120Gb Blank for Panel PC 12"
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /