Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

PowerLogic ION8650

Revenue and power quality power meters for utility network monitoring

Part of PowerLogic

The premium socket / switchboard meter for grid revenue, power quality, and substation automation applications

PowerLogic ION8650
      • 13 products available

        • Best price
          Schneider Electric P850EA0 Image

          P850EA0

          P850 digital I/O expander module - 8 digital I - 4(A) + 4(C) O - for ION8650
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric P850EB0 Image

          P850EB0

          P850 digital I/O expander module - 8 digit I - 4(0,20mA) + 4(C) O - for ION8650
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric P850EC0 Image

          P850EC0

          P850 digital I/O expander module - 8 digit I - 4(-1,1mA) + (C) O - for ION8650
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric P850ED0 Image

          P850ED0

          P850 digital I/O expand module - 8 I - 2(0,20) + 2(-1,1) + 4(C) O - for ION8650
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric A-BASE-ADAPTER-9 Image

          A-BASE-ADAPTER-9

          Power Logic - meter socket adapters - convert ION88009S socket to 9 A - BASE
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric A-BASE-ADAPTER-35 Image

          A-BASE-ADAPTER-35

          PowerLogic - meter socket adapters - convert ION8800 35S socket to 35A-BASE
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric OPTICAL-PROBE Image

          OPTICAL-PROBE

          Optical probe with DB9 connector for Ion 8800 meter
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric OPTICAL-PROBE-USB Image

          OPTICAL-PROBE-USB

          Optical probe with USB connector for Ion 8800 meter
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric CBL-8X00IOE5FT Image

          CBL-8X00IOE5FT

          Extension cable - 5 ft - for ION8000 I/O exp - 24pin m-MOLEX to 24pin f-MOLEX
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric CBL-8X00IOE15FT Image

          CBL-8X00IOE15FT

          Extension cable - 15 ft - for ION8000 I/O exp - 24pin m-MOLEX to 24pin f-MOLEX
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /