Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

 

EasyPact CVS

Molded-case circuit breakers from 16 to 630 A

Part of Easy Series

Molded-case circuit breakers (MCCB) with adjustable settings, rated from 16 to 630 A, ideal for applications in small to medium-sized buildings.

EasyPact CVS
      • 8 products available

        • Best price
          Schneider Electric LV432456 Image

          LV432456

          Vigi add-on MB - 300 mA...30 A - 200..440 V - 4 poles
        • Best price
          Schneider Electric LV432455 Image

          LV432455

          Vigi add-on MB - 300 mA...30 A - 200..440 V- 3 poles
        • Best price
          Schneider Electric LV431536 Image

          LV431536

          Vigi add-on MH - 30 mA...10 A - 200..440 V - 4 poles
        • Best price
          Schneider Electric LV429211 Image

          LV429211

          Vigi add-on MH - 200..440 V - 30 mA...10 A - 4 poles
        • Best price
          Schneider Electric LV429210 Image

          LV429210

          Vigi add-on MH - 30 mA...10 A- 200..440 V - 3 poles
        • Best price
          Schneider Electric LV429212 Image

          LV429212

          Vigi add-on ME - 300 mA - 200..440 V - 3 poles
        • Best price
          Schneider Electric LV429213 Image

          LV429213

          Vigi add-on ME - 300 mA - 200..440 V - 4 poles
        • Best price
          Schneider Electric LV431535 Image

          LV431535

          Vigi add-on MH - 30 mA...10 A - 200..440 V - 3 poles