Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

EasyPact CVS

Molded-case circuit breakers from 16 to 630 A

Part of Easy Series

Molded-case circuit breakers (MCCB) with adjustable settings, rated from 16 to 630 A, ideal for applications in small to medium-sized buildings.

EasyPact CVS
      • 4 products available

        • Best price
          Schneider Electric 34503 Image

          34503

          spare test plug for portable test kit 34547
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 34546 Image

          34546

          wiring kit - for C1251 1000 V C1251 DC NS100..250, NS400..630, NSJ400..600
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 34547 Image

          34547

          portable test kit - for STR trip unit
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 43362 Image

          43362

          mini portable test kit for electronic trip unit, Compact NS 100 to 630, EasyPact CVS 400/630
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /