Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

EasyPact CVS

Molded-case circuit breakers from 16 to 630 A

Part of Easy Series

Molded-case circuit breakers (MCCB) with adjustable settings, rated from 16 to 630 A, ideal for applications in small to medium-sized buildings.

EasyPact CVS
      • 295 products available

        • Best price
          Schneider Electric LV510300 Image

          LV510300

          circuit breaker EasyPact CVS100B, 25 kA at 415 VAC, 16 A rating thermal magnetic TM-D trip unit, 3P 3d
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LV510301 Image

          LV510301

          circuit breaker EasyPact CVS100B, 25 kA at 415 VAC, 25 A rating thermal magnetic TM-D trip unit, 3P 3d
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LV510302 Image

          LV510302

          circuit breaker EasyPact CVS100B, 25 kA at 415 VAC, 32 A rating thermal magnetic TM-D trip unit, 3P 3d
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LV510303 Image

          LV510303

          circuit breaker EasyPact CVS100B, 25 kA at 415 VAC, 40 A rating thermal magnetic TM-D trip unit, 3P 3d
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LV510304 Image

          LV510304

          circuit breaker EasyPact CVS100B, 25 kA at 415 VAC, 50 A rating thermal magnetic TM-D trip unit, 3P 3d
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LV510305 Image

          LV510305

          circuit breaker EasyPact CVS100B, 25 kA at 415 VAC, 63 A rating thermal magnetic TM-D trip unit, 3P 3d
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LV510306 Image

          LV510306

          circuit breaker EasyPact CVS100B, 25 kA at 415 VAC, 80 A rating thermal magnetic TM-D trip unit, 3P 3d
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LV510307 Image

          LV510307

          circuit breaker EasyPact CVS100B, 25 kA at 415 VAC, 100 A rating thermal magnetic TM-D trip unit, 3P 3d
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LV510310 Image

          LV510310

          circuit breaker EasyPact CVS100B, 25 kA at 415 VAC, 16 A rating thermal magnetic TM-D trip unit, 4P 3d
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LV510311 Image

          LV510311

          circuit breaker EasyPact CVS100B, 25 kA at 415 VAC, 25 A rating thermal magnetic TM-D trip unit, 4P 3d
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /