Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

 

MiCOM P11x

Compact Overcurrent and Earth Fault Protection Relays

MiCOM P11x relays are compact and cost-effective solution for MV applications. MiCOM P111Enh is non-directional overcurrent and earth-fault protection housed in uniquely small case. MiCOM P115 and MiCOM P116 are self or dual powered protection relays for all MV applications where auxiliary power supply is not guaranteed. Models available: MiCOM P111Enh, MiCOM P115, MiCOM P116.

MiCOM P11x
      • 298 products available

        • Best price
          Schneider Electric REL10000 Image

          REL10000

          P111 basic - no BI 4BO - Ion 1/5A 0.01-2Ion - Vx 24-240VAC/250VDC
        • Best price
          Schneider Electric REL10001 Image

          REL10001

          P111 basic - no BI 4BO - Ion 1/5A 0.05-12Ion - Vx 24-240VAC/250VDC
        • Best price
          Schneider Electric REL10010 Image

          REL10010

          P111 basic - 4BI 8BO - Ion 1/5A 0.01-2Ion - Vx 24-60VAC
        • Best price
          Schneider Electric REL10011 Image

          REL10011

          P111 basic - 4BI 8BO - Ion 1/5A 0.01-2Ion - Vx 90-240VAC/250VDC
        • Best price
          Schneider Electric REL10012 Image

          REL10012

          P111 basic - 4BI 8BO - Ion 1/5A 0.05-12Ion - Vx 24/60VAC
        • Best price
          Schneider Electric REL10013 Image

          REL10013

          P111 basic - 4BI 8BO - Ion 1/5A 0.05-12Ion - Vx 90-240VAC/250VDC
        • Best price
          Schneider Electric REL10020 Image

          REL10020

          P111 basic - no BI 6BO - Ion 1/5A 0.01-2Ion - Vx 24-240VAC/250VDC
        • Best price
          Schneider Electric REL10021 Image

          REL10021

          P111 basic - no BI 6BO - Ion 1/5A 0.05-12Ion - Vx 24-240VAC/250VDC
        • Best price
          Schneider Electric REL10030 Image

          REL10030

          Adapter for P111 to allow mounting the relay on a wall
        • Best price
          Schneider Electric REL10100 Image

          REL10100

          P115 self power - In 1A - Ion 1A 0.01-2Ion - Vx 60-240VAC/60-250VDC