Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

 

WI

Gas-Insulated Switchgear up to 52 kV

Part of Set Series

WI is a compact, modular, GIS switchgear for primary distribution. Panels are suitable for configuring single or double busbarswitchgear.

WI
      • 7 products available

        • Best price
          Schneider Electric WI-CB-SBB Image

          WI-CB-SBB

          WIA Circuit breaker cubicle - Single BusBar - up to 52kV 2500A 31,5kA
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric WI-BC-SBB Image

          WI-BC-SBB

          WIA Bus Coupler cubicle - Single BusBar - up to 52kV 2500A 31,5kA
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric WI-CR-SBB Image

          WI-CR-SBB

          WIA Cable Riser cubicle - Single BusBar - up to 52kV 2500A 31,5kA
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric WI-CB-DBB Image

          WI-CB-DBB

          WIB Circuit breaker cubicle - Double BusBar - up to 52kV 2500A 31,5kA
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric WI-BC-DBB Image

          WI-BC-DBB

          WIB Bus Coupler cubicle - Double BusBar - up to 52kV 2500A 31,5kA
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric WI-CR-DBB Image

          WI-CR-DBB

          WIB Cable Riser cubicle - Double BusBar - up to 52kV 2500A 31,5kA
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric WI-BT-DBB Image

          WI-BT-DBB

          WIB Bus Tie cubicle - Double BusBar - up to 52kV 2500A 31,5kA
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /