Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

 

GHA

Gas-Insulated Switchgear up to 40.5 kV

Part of Set Series

For electric utilities and industries like mining, marine, and oil & gas; safety and constant maintenance are a real challenge. If your company is in this situation maybe it is time to upgrade your switchgear.

GHA
      • 7 products available

        • Best price
          Schneider Electric GHA-CB-SBB Image

          GHA-CB-SBB

          GHA Circuit breaker cubicle - Single BusBar - up to 40,5kV 2500A 40kA
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric GHA-BC-SBB Image

          GHA-BC-SBB

          GHA Bus Coupler cubicle - Single BusBar - up to 40,5kV 2500A 40kA
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric GHA-CR-SBB Image

          GHA-CR-SBB

          GHA Cable Riser cubicle - Single BusBar - up to 40,5kV 2500A 40kA
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric GHA-CB-DBB Image

          GHA-CB-DBB

          GHA Circuit breaker cubicle - Double BusBar - up to 40,5kV 2500A 40kA
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric GHA-BC-DBB Image

          GHA-BC-DBB

          GHA Bus Coupler cubicle - Double BusBar - up to 40,5kV 2500A 40kA
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric GHA-CR-DBB Image

          GHA-CR-DBB

          GHA Cable Riser cubicle - Double BusBar - up to 40,5kV 2500A 40kA
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric GHA-BT-DBB Image

          GHA-BT-DBB

          GHA Bus Tie cubicle - Double BusBar - up to 40,5kV 2500A 40kA
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4