Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

PIX

Air insulated switchboard up to 24 kV

Part of Set Series

PiX range is an indoor switchgear assembly that provides maximum user safety, simplicity and reliability during installation, operation and maintenance. It meets all electrical distribution needs up to 24 kV and incorporates a set of innovative solutions.

PIX
      • 10 products available

        • Best price
          Schneider Electric PIX17-IN-H Image

          PIX17-IN-H

          PIX with HVX CB upto 17.5kV, 4000A, 40kA - Incomer
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric PIX17-OG-H Image

          PIX17-OG-H

          PIX with HVX CB upto 17.5kV, 4000A, 40kA - Outgoing
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric PIX17-BC-H Image

          PIX17-BC-H

          PIX with HVX CB upto 17.5kV, 4000A, 40kA - Buscoupler
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric PIX17-BR Image

          PIX17-BR

          PIX cubicle upto 17.5kV, 4000A, 40kA - Busriser
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric PIX17-MT Image

          PIX17-MT

          PIX with metering truck upto 17.5kV
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric PIX24-IN-H Image

          PIX24-IN-H

          PIX with HVX CB upto 24kV, 2500A, 31.5kA - Incomer
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric PIX24-OG-H Image

          PIX24-OG-H

          PIX with HVX CB upto 24kV, 2500A, 31.5kA - Outgoing
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric PIX24-BC-H Image

          PIX24-BC-H

          PIX with HVX CB upto 24kV, 2500A, 31.5kA - Buscoupler
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric PIX24-BR Image

          PIX24-BR

          PIX cubicle upto 24kV, 2500A, 31.5kA - Busriser
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric PIX24-MT Image

          PIX24-MT

          PIX with metering truck upto 17.5kV
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /