Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Modicon STB

IP20 modular distributed I/O

Part of Modicon

IP20 distributed I/Os, for distributed connection to sensors and actuators from a PLC with prefabricated cables

Modicon STB
      • 24 products available

        • Best price
          Schneider Electric STBDAI5230K Image

          STBDAI5230K

          standard digital input kit - Modicon STB - 115 V AC - 2 I
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric STBDAI5260K Image

          STBDAI5260K

          standard digital input kit STB - 115 V AC - 2 I
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric STBDAI7220K Image

          STBDAI7220K

          standard digital input kit - Modicon STB - 230 V AC - 2 I
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric STBDAO5260K Image

          STBDAO5260K

          standard digital output kit STB - 115 V AC - 2 O
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric STBDAO8210K Image

          STBDAO8210K

          standard digital output kit - Modicon STB - 115..230 V AC - 2 O
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric STBDDI3230K Image

          STBDDI3230K

          standard digital input kit - Modicon STB - 24 V AC - 2 I
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric STBDDI3420K Image

          STBDDI3420K

          standard digital input kit STB - 24 V DC - 4 I
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric STBDDI3425K Image

          STBDDI3425K

          basic digital input kit STB - 24 V DC - 4 I
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric STBDDI3610K Image

          STBDDI3610K

          standard digital input kit STB - 24 V DC - 6 I
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric STBDDI3615K Image

          STBDDI3615K

          basic digital input kit STB - 24 V DC - 6 I
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /