Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Mureva Tube and Fix

Isolating rigid conduits and fixing accessories

Mureva conduits with GT function provide fast and easy cable insertions in any type of environment

Conduits
      • 7 products available

        • Best price
          Schneider Electric ENN47994 Image

          ENN47994

          Mureva FIX - classic base
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric ENN47995 Image

          ENN47995

          Mureva FIX - universal base - thread Ø 7 x 150 mm
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric ENN47996 Image

          ENN47996

          Mureva FIX - base with plug
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric ENN47998 Image

          ENN47998

          Mureva FIX - base with plug and wall spacing 15 mm
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric ENN46104 Image

          ENN46104

          Thorsman Cintura - self-adhesive base for 3.6 mm tie width maximum - 100 pieces
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric ENN46109 Image

          ENN46109

          Thorsman Cintura - cradle base for 7.8 mm tie width maximum - 100 pieces
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric ENN46105 Image

          ENN46105

          Thorsman Cintura - self-adhesive base for 4.8 mm tie width maximum - 100 pieces
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /