Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Mureva surface mounted boxes

Boxes for dusty, wet and tough environments

Mureva surface mounted boxes are suitable for all types of installations ranging from indoor to outdoor use

Mureva surface mounted boxes
  Back   Installations Boxes

Mureva surface mounted boxes

      • 14 products available

        • Best price
          Schneider Electric IMT36084 Image

          IMT36084

          Mureva U56 - strain relief - 27 mm
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric IMT36085 Image

          IMT36085

          Mureva U56 - grommet white - diameter up to 16 mm
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric IMT36088 Image

          IMT36088

          Mureva U56 - screw terminal plate
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric IMT36089 Image

          IMT36089

          Mureva BOX - screw terminal block - screw terminals - 3 poles - 3 x 6 mm²
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric IMT36102 Image

          IMT36102

          Mureva - strain relief - 32 mm
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric IMT36103 Image

          IMT36103

          Mureva U56 - Mounting plate - Max wire Ø 10mm
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric IMT36104 Image

          IMT36104

          Separation wall for U56 junction boxes.
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric IMT36107 Image

          IMT36107

          U56 spacer for surf.mounted boxes
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric IMT36129 Image

          IMT36129

          Mureva U56 - grommet white - diameter up to 16 mm UL
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric WDE0000010 Image

          WDE0000010

          Mureva BOX - screw terminal block - push-in - 6 poles - 6 x 2.5 mm²
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /