Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Exxact

The most comprehensive wiring device range on the Nordic market

The Exxact wiring device range is available in a vast array of functions and options and is easy to install. Exxact offers wiring device solutions that meet the needs of the most basic apartment, right up to the most luxurious hotel.

Light Switches and Electrical Sockets
  Back   Back

Electronics

      • 105 products available

        • Best price
          Schneider Electric WDE002012 Image

          WDE002012

          Exxact Primo complete transistordimmer 315W white
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric WDE002307 Image

          WDE002307

          Exxact push-dimmer universal 400W/VA white
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric WDE002309 Image

          WDE002309

          Exxact combi-dimmer - dimmer and switch circuits - 300VA / 8A white
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric WDE002311 Image

          WDE002311

          Exxact transistordimmer 315W white
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric WDE002313 Image

          WDE002313

          Exxact transistordimmer 630W white
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric WDE002315 Image

          WDE002315

          Exxact transistordimmer 1000W white
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric WDE002319 Image

          WDE002319

          Exxact thyristordimmer 1000W/VA white
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric WDE002335 Image

          WDE002335

          Exxact dimmer universal 420W/VA white
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric WDE002337 Image

          WDE002337

          Exxact dimmer universal 600W/VA white
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric WDE002339 Image

          WDE002339

          Exxact comfort dimmer universal 420W/VA white
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /