Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Decor

Switches and sockets with style and colors that inspire ambiences

With its clean and contemporary style, Decor is a complete range inspired from the latest architectural and interior design and color trends.

Decor
      • 76 products available

        • Best price
          Schneider Electric PRM043141 Image

          PRM043141

          Decor - double 1-way - complete product - 10 A 250 V - white
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric PRM043141B Image

          PRM043141B

          Prime Decor - double 1-way - complete product - 10 A 250 V - white
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric PRM043142 Image

          PRM043142

          Decor - double 1-way - complete product - 10 A 250 V - ivory sahara
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric PRM043191 Image

          PRM043191

          Decor - triple 1-way - complete product - 10 A 250 V - white
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric PRM043191B Image

          PRM043191B

          Prime Decor - triple 1-way - complete product - 10 A 250 V - white
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric PRM043192 Image

          PRM043192

          Prime Decor - triple 1-way - complete product - 10 A 250 V - ivory sahara
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric PRM044011 Image

          PRM044011

          Decor - 1-way - complete product - 10 A 250 V - white
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric PRM044011B Image

          PRM044011B

          Prime Decor - 1-way - complete product - 10 A 250 V - white
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric PRM044012 Image

          PRM044012

          Decor - 1-way - complete product - 10 A 250 V - ivory sahara
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric PRM044021 Image

          PRM044021

          Decor - 2-way - complete product - 10 A 250 V - white
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /