Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Modicon Premium

Large PLC for Discrete or Process applications and high availability solutions

Part of Modicon

PLC for manufacturing processes

Modicon Premium
      • 16 products available

        • Best price
          Schneider Electric TSXH5724MC Image

          TSXH5724MC

          Unity hot standby processor - 1 rack (6/8/12 slots) - 2 com module processor
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric TSXH5744MC Image

          TSXH5744MC

          Unity hot standby processor - 1 rack (6/8/12 slots) - 4 com module processor
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric TSXP57104MC Image

          TSXP57104MC

          Unity processor - 2 racks (12 slots)/4 racks (4/6/8 slots) - 850 mA 5 V DC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric TSXP57154MC Image

          TSXP57154MC

          Unity processor - 2 racks (12 slots)/4 racks (4/6/8 slots) - 930 mA 5 V DC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric TSXP571634MC Image

          TSXP571634MC

          Unity processor - 2 racks (12 slots)/4 racks (4/6/8 slots) - 1650 mA 5 V DC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric TSXP57204MC Image

          TSXP57204MC

          Unity processor - 8 racks (12 slots)/16 racks (4/6/8 slots) - 850 mA 5 V DC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric TSXP57254MC Image

          TSXP57254MC

          Unity processor - 8 racks (12 slots)/16 racks (4/6/8 slots) - 930 mA 5 V DC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric TSXP572634MC Image

          TSXP572634MC

          Unity processor - Transparent Ready - 8 racks (12 slots),16 racks (4/6/8 slots)
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric TSXP57304MC Image

          TSXP57304MC

          Unity processor - 8 racks (12 slots)/16 racks (4/6/8 slots) - 1180 mA 5 V DC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric TSXP57354MC Image

          TSXP57354MC

          Unity processor - 8 racks (12 slots) / 16 racks (4/6/8 slots) - 1180 mA, 5 V DC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /