Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

 

Lexium ILT, ILP

Integrated drives with two-phase stepper motor

Part of Lexium

Compact motion for decentralized solutions, ideal for machine builders who want an optimized motor with on-board electronics

Lexium ILT, ILP
  Back   Integrated Drives

Lexium ILT, ILP

      • 16 products available

        • Best price
          Schneider Electric VW3L1A500 Image

          VW3L1A500

          commissioning USB to CANopen cable-for Lexium integrated/stepper motor drive -3m
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric VW3L1R401 Image

          VW3L1R401

          commissioning USB to RS485 cable - for Lexium integrated drive - 3.6 m
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric VW3L1R402 Image

          VW3L1R402

          commissioning USB to RS485 cable -for Lexium integrated/stepper motor drive - 3m
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric VW3L1R403 Image

          VW3L1R403

          commissioning USB to RS485 cable - for Lexium integrated drive - 3 m
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric VW3L1V300 Image

          VW3L1V300

          commissioning USB to SPI cable - for Lexium integrated drive - 3.6 m
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric VW3L1V301 Image

          VW3L1V301

          commissioning USB to SPI cable - for Lexium integrated drive - 3.6 m
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric VW3L1V305 Image

          VW3L1V305

          commissioning USB to SPI cable - for Lexium integrated drive - 3.6 m
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric VW3L3D01R40 Image

          VW3L3D01R40

          pre-wired development cable for Lexium integrated drive - 4 m
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric VW3L3D02R30 Image

          VW3L3D02R30

          pre-wired connector with other cable end open for drive - 3 m
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric VW3L3D04R30 Image

          VW3L3D04R30

          pre-wired development cable for Lexium integrated drive - 3 m
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /