Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

 

MasterPact NW DC and DC PV

High current air circuit breakers up to 4000 A for all DC applications

Part of Pact Series

MasterPact NW DC is a comprehensive range of air circuit breakers designed to protect electrical systems from damage caused by overloads, short circuits and equipment ground faults in direct current installations including photovoltaic applications. Embedding MicroLogic DC control unit, it contributes to safety and energy management. The range covers ratings from 1000 to 4000 A in one unique size.

MasterPact NW DC and DC PV
  Back   High Current Air Circuit Breakers

MasterPact NW DC and DC PV

      • 4 products available

        • Best price
          Schneider Electric 47966 Image

          47966

          rear connection kit - vertical/horizontal -for Masterpact NW2500..3200 - 3 poles
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 47967 Image

          47967

          rear connection kit - vertical/horizontal -for Masterpact NW2500..3200 - 4 poles
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 47968 Image

          47968

          rear connection kit vertical - for Masterpact NW4000 - 3 poles
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 47969 Image

          47969

          rear connection kit vertical - for Masterpact NW4000 - 4 poles
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /