Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

 

Performa Mesh Trays

Flexible mesh trays for the routing of power, data and control cables for light and medium duty installations.

Performa offers a complete cable support solution for challenging installation environments and is available in several heights with four surface treatments: electro-zinc, hot-dip galvanized, stainless steel and Zinc+

Performa Mesh Trays
  Back   Mesh Trays

Performa Mesh Trays

      • 125 products available

        • Best price
          Schneider Electric CSU4511050 Image

          CSU4511050

          Performa - mesh tray - electro-zinc - 35 mm x 50 mm x 3000 mm
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric CSU4512050 Image

          CSU4512050

          Performa - mesh tray - hot-dip galvanized - 35 mm x 50 mm x 3000 mm
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric CSU4515050 Image

          CSU4515050

          Performa - mesh tray - stainless steel - 35 mm x 50 mm x 3000 mm
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric CSU4518050 Image

          CSU4518050

          Performa - mesh tray - ZnAl (Zinc-Aluminium) - 35 mm x 50 mm x 3000 mm
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric CSU4518110 Image

          CSU4518110

          Performa - mesh tray - ZnAl (Zinc-Aluminium) - 35 mm x 100 mm x 3000 mm
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric CSU4518115 Image

          CSU4518115

          Performa - mesh tray - ZnAl (Zinc-Aluminium) - 35 mm x 150 mm x 3000 mm
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric CSU4518120 Image

          CSU4518120

          Performa - mesh tray - ZnAl (Zinc-Aluminium) - 35 mm x 200 mm x 3000 mm
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric CSU4518130 Image

          CSU4518130

          Performa - mesh tray - ZnAl (Zinc-Aluminium) - 35 mm x 300 mm x 3000 mm
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric CSU4518206 Image

          CSU4518206

          Performa - mesh tray - ZnAl (Zinc-Aluminium) - 60 mm x 60 mm x 3000 mm
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric CSU4518210 Image

          CSU4518210

          Performa - mesh tray - ZnAl (Zinc-Aluminium) - 70 mm x 100 mm x 3000 mm
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /