Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Thalassa TBS

ABS industrial boxes

-

Thalassa TBS with low covers
      • 8 products available

        • Best price
          Schneider Electric NSYAEDKTB Image

          NSYAEDKTB

          Handles to enable screw manipulation without a tool
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric NSYAEDS20TB Image

          NSYAEDS20TB

          Plastic screws for THALASSA boxes with 20 mm cover hight.
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric NSYAEDS40TB Image

          NSYAEDS40TB

          Plastic screws for THALASSA boxes with 40 mm cover hight.
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric NSYAEDS60TB Image

          NSYAEDS60TB

          Plastic screws for THALASSA boxes with 60 mm cover hight.
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric NSYAEDSB320TB Image

          NSYAEDSB320TB

          Double bar screws, Ø3 mm, for THALASSA boxes with 20 mm cover height.
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric NSYAEDSB520TB Image

          NSYAEDSB520TB

          Double bar screws, Ø5 mm, for THALASSA boxes with 20 mm cover height.
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric NSYAEDST620TB Image

          NSYAEDST620TB

          Triangular screws, Ø6.5 mm, for THALASSA boxes with 20 mm cover height.
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric NSYAEDST820TB Image

          NSYAEDST820TB

          Triangular screws, Ø8 mm, for THALASSA boxes with 20 mm cover height.
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /