Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

 

Thalassa TBS

ABS industrial boxes

-

Thalassa TBS with low covers
      • 22 products available

        • Best price
          Schneider Electric NSYAMFESTB Image

          NSYAMFESTB

          Screws Ø4x100 ISO, for fixing cards on stand-offs and spacers.
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric NSYAMRD11155TB Image

          NSYAMRD11155TB

          Symmetrical DIN rail, H15xD5 mm Length: 97 mm, for boxes of 105 mm (Internal)
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric NSYAMRD16155TB Image

          NSYAMRD16155TB

          Symmetrical DIN rail, H15xD5 mm Length: 140 mm, for boxes of 150 mm (Internal)
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric NSYAMRD19155TB Image

          NSYAMRD19155TB

          Symmetrical DIN rail, H15xD5 mm Length: 168 mm, for boxes of 175 mm (Internal)
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric NSYAMRD24155TB Image

          NSYAMRD24155TB

          Symmetrical DIN rail, H15xD5 mm Length: 214 mm, for boxes of 225 mm (Internal)
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric NSYAMRD29155TB Image

          NSYAMRD29155TB

          Symmetrical DIN rail, H15xD5 mm Length: 264 mm, for boxes of 275 mm (Internal)
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric NSYAMRD34155TB Image

          NSYAMRD34155TB

          Symmetrical DIN rail, H15xD5 mm Length: 316 mm, for boxes of 325 mm (Internal)
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric NSYAMRD11357TB Image

          NSYAMRD11357TB

          Symmetrical DIN rail, H35xD7.5 mm Length: 97 mm, for boxes of 105 mm (Internal)
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric NSYAMRD16357TB Image

          NSYAMRD16357TB

          Symmetrical DIN rail, H35xD7.5 mm Length: 140 mm, for boxes of 150 mm (Internal)
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric NSYAMRD19357TB Image

          NSYAMRD19357TB

          Symmetrical DIN rail, H35xD7.5 mm Length: 168 mm, for boxes of 175 mm (Internal)
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /