Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Spacial SF

Steel floor-standing suitable enclosures

Versatile offer of enclosures that allow up to 600 different combinations.

Spacial SF
      • 7 products available

        • Best price
          Schneider Electric NSYLAMCS Image

          NSYLAMCS

          Fluorescent compact lamp, 11W, 220V, 50/60Hz, socket SCHUKO
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric NSYLAMCF Image

          NSYLAMCF

          Fluorescent compact lamp, 11W, 220V, 50/60Hz, socket UTE, type french
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric NSYLAMCB Image

          NSYLAMCB

          Fluorescent compact lamp, 11W, 220V, 50/60Hz, socket inglesa - Britsh
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric NSYLAMCU Image

          NSYLAMCU

          Fluorescent compact lamp, 11W, 120V 50/60Hz, american socket (UL-CSA)
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric NSYLAMC Image

          NSYLAMC

          Fluorescent compact lamp, 11W, 220V, 50/60Hz, No socket
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric NSYLAMCD Image

          NSYLAMCD

          Fluorescent compact lamp, 11W, 220V 50/60Hz, no socket + detector
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric NSYLAM1U Image

          NSYLAM1U

          19" base for compact lamp fixing. 1U.
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /