Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

 

Spacial SM

Steel floor-standing compact enclosures

-

Spacial SM
      • 7 products available

        • Best price
          Schneider Electric NSYLAMCS Image

          NSYLAMCS

          Fluorescent compact lamp, 11W, 220V, 50/60Hz, socket SCHUKO
        • Best price
          Schneider Electric NSYLAMCF Image

          NSYLAMCF

          Fluorescent compact lamp, 11W, 220V, 50/60Hz, socket UTE, type french
        • Best price
          Schneider Electric NSYLAMCB Image

          NSYLAMCB

          Fluorescent compact lamp, 11W, 220V, 50/60Hz, socket inglesa - Britsh
        • Best price
          Schneider Electric NSYLAMCU Image

          NSYLAMCU

          Fluorescent compact lamp, 11W, 120V 50/60Hz, american socket (UL-CSA)
        • Best price
          Schneider Electric NSYLAMC Image

          NSYLAMC

          Fluorescent compact lamp, 11W, 220V, 50/60Hz, No socket
        • Best price
          Schneider Electric NSYLAMCD Image

          NSYLAMCD

          Fluorescent compact lamp, 11W, 220V 50/60Hz, no socket + detector
        • Best price
          Schneider Electric NSYLAM1U Image

          NSYLAM1U

          19" base for compact lamp fixing. 1U.