Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

 

Altivar 61 Plus

Drives for variable torque from 90 to 2400 kW

Part of Altivar

Low voltage drives with high power ratings, 90 to 2400 kW

Altivar 61 Plus
      • 52 products available

        • Best price
          Schneider Electric VW3A3E101 Image

          VW3A3E101

          logic input adaptor - 115 V AC - for Altivar Plus variable speed drives
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric VW3A3E201 Image

          VW3A3E201

          logic I/O card - for ATV61/ATV71 Plus - 24 V DC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric VW3A3E202 Image

          VW3A3E202

          extended I/O card - for ATV61/ATV71 Plus - 2 analogue I/O - discrete 6I/5O
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric VW3A3E302 Image

          VW3A3E302

          Modbus Plus communication card - 1 Mbps
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric VW3A3E303 Image

          VW3A3E303

          Modbus ASCII communication card - 19200 bps
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric VW3A3E304 Image

          VW3A3E304

          Interbus communication card
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric VW3A3E307 Image

          VW3A3E307

          Profibus DP communication card - 1.5 Mbps
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric VW3A3E307S371 Image

          VW3A3E307S371

          Profibus DP V1 communication card - 1.5 Mbps
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric VW3A3E309 Image

          VW3A3E309

          DeviceNet communication card - 125 kbps
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric VW3A3E310D Image

          VW3A3E310D

          Modbus TCP communication card - 1 RJ45 - 10/100 Mbps
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /