Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

 

Altivar 71 Plus

Drives for heavy duty industry from 90 to 2000 kW

Part of Altivar

Low voltage drives with high power ratings, 90 to 2000 kW

Altivar 71 Plus
      • 10 products available

        • Best price
          Schneider Electric ATV71ES5C28N4 Image

          ATV71ES5C28N4

          enclosed variable speed drive ATV71 Plus - 280 kW - 400V - IP54 - ready to use
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric ATV71ES5C11N4 Image

          ATV71ES5C11N4

          enclosed variable speed drive ATV71 Plus - 110 kW - 400V - IP54 - ready to use
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric ATV71ES5C13N4 Image

          ATV71ES5C13N4

          enclosed variable speed drive ATV71 Plus - 132 kW - 400V - IP54 - ready to use
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric ATV71ES5C16N4 Image

          ATV71ES5C16N4

          enclosed variable speed drive ATV71 Plus - 160 kW - 400V - IP54 - ready to use
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric ATV71ES5C20N4 Image

          ATV71ES5C20N4

          enclosed variable speed drive ATV71 Plus - 220 kW - 400V - IP54 - ready to use
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric ATV71ES5C25N4 Image

          ATV71ES5C25N4

          enclosed variable speed drive ATV71 Plus - 250 kW - 400V - IP54 - ready to use
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric ATV71ES5C31N4 Image

          ATV71ES5C31N4

          enclosed variable speed drive ATV71 Plus - 315 kW - 400V - IP54 - ready to use
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric ATV71ES5C40N4 Image

          ATV71ES5C40N4

          enclosed variable speed drive ATV71 Plus - 400 kW - 400V - IP54 - ready to use
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric ATV71ES5C50N4 Image

          ATV71ES5C50N4

          enclosed variable speed drive ATV71 Plus - 500 kW - 400V - IP54 - ready to use
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric ATV71ES5D90N4 Image

          ATV71ES5D90N4

          enclosed variable speed drive ATV71 Plus - 90 kW - 400V - IP54 - ready to use
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /