Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Prisma P

Solution for tested and IEC compliant and seismic 2.5g certified low voltage switchboards up to 4000 A

Part of Set Series

Prisma P functional system, in conformity with IEC 61439-1&2 standards, can be used for all types of low voltage electrical switchboards up to 4000 A. It integrates Schneider Electric offerings, ensuring electrical, mechanical and communication features.

Prisma P
      • 24 products available

        • Best price
          Schneider Electric 03584 Image

          03584

          lateral cross-members (2), W = 400 mm, for D = 400 mm
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 03586 Image

          03586

          lateral cross-members (2), W = 200 mm, for D = 600 mm
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 03587 Image

          03587

          longitudinal cross-members (2), W = 650 mm
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 04228 Image

          04228

          Linergy TA auxiliaries terminal block 10 in/20 out
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 04233 Image

          04233

          trunking for door, L = 2000 mm
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 04235 Image

          04235

          flexible trunking for wiring to door
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 04239 Image

          04239

          horizontal cable straps (12) - Prisma
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 04243 Image

          04243

          covers for horizontal cable straps (4) - Prisma
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 04255 Image

          04255

          12 HZ.TRUNKING SUPPORTS
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 04256 Image

          04256

          adaptable support (10) for horizontal trunking
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /