Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Prisma P

Solution for tested and IEC compliant and seismic 2.5g certified low voltage switchboards up to 4000 A

Part of Set Series

Prisma P functional system, in conformity with IEC 61439-1&2 standards, can be used for all types of low voltage electrical switchboards up to 4000 A. It integrates Schneider Electric offerings, ensuring electrical, mechanical and communication features.

Prisma P
      • 20 products available

        • Best price
          Schneider Electric 08403 Image

          08403

          Prisma P framework, W = 300 mm, D = 400 mm
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 08404 Image

          08404

          Prisma P framework, W = 400 mm, D = 400 mm
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 08406 Image

          08406

          Prisma P framework, W = 650 mm, D = 400 mm
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 08407 Image

          08407

          Prisma P framework, W = 650+150 mm, D = 400 mm
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 08408 Image

          08408

          Prisma P framework, W = 800 mm, D = 400 mm
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 08560 Image

          08560

          10 modules front plate support frame kit, W = 650 mm
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 08562 Image

          08562

          12 modules front plate support frame, W = 650 mm
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 08564 Image

          08564

          front plate support frame, W = 400 mm
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 08566 Image

          08566

          front plate support frame, W = 650 mm
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 08603 Image

          08603

          Prisma P framework, W = 300 mm, D = 600 mm
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /