Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Prisma P

Solution for tested and IEC compliant and seismic 2.5g certified low voltage switchboards up to 4000 A

Part of Set Series

Prisma P functional system, in conformity with IEC 61439-1&2 standards, can be used for all types of low voltage electrical switchboards up to 4000 A. It integrates Schneider Electric offerings, ensuring electrical, mechanical and communication features.

Prisma P
      • 138 products available

        • Best price
          Schneider Electric 01109 Image

          01109

          12 Linergy LGY busbar stops after sales service
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 01130 Image

          01130

          Linergy LGYE busbar screw plate kit after sales service
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 04052 Image

          04052

          Linergy BS - 4P multistage busbar block 160A - 52 holes - 235x470x115
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 04053 Image

          04053

          Linergy BS - 4P multistage busbar block 250A - 52 holes - 235x470x115
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 04054 Image

          04054

          Linergy BS 4P multistage busbar block 400A - 52 holes - 235x470x115
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 04055 Image

          04055

          Linergy BS - 4P multistage busbar block 630A - 52 holes - 235x470x115
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 04103 Image

          04103

          Linergy BW 3P IPxxB insulated busbar 125A L450
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 04104 Image

          04104

          LINERGY BW 4P INSULATED BUSBAR 125A L450
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 04107 Image

          04107

          Linergy BW 3P IPxxB insulated busbar 125A L750
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 04108 Image

          04108

          Linergy BW 4P IPxxB insulated busbar 125A L750
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /