Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

 

Prisma G

Solution for IEC compliant and seismic 2.5g certified low voltage switchboards up to 630 A

Part of Set Series

Wall-mounted and floor-standing enclosures for electrical switchboards up to 630 A, integrating Schneider Electric offerings, and ensuring electrical, mechanical and communication functions complete consistency, in conformity with IEC61439.

Prisma G
      • 19 products available

        • Best price
          Schneider Electric 04206 Image

          04206

          2 fixing brackets for add. bar H15
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 04207 Image

          04207

          2 fixing brackets for add. bar H45
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 04208 Image

          04208

          2 fixing brackets for add. bar H80
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 04233 Image

          04233

          trunking for door, L = 2000 mm
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 04235 Image

          04235

          flexible trunking for wiring to door
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 04239 Image

          04239

          horizontal cable straps (12) - Prisma
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 04243 Image

          04243

          covers for horizontal cable straps (4) - Prisma
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 04255 Image

          04255

          12 HZ.TRUNKING SUPPORTS
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 04256 Image

          04256

          adaptable support (10) for horizontal trunking
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 04257 Image

          04257

          horizontal trunking sections (4), L = 450 mm, + supports
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /