Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

TeSys DF, LS1/GK1

Fuse carriers from 0.5 A to 125 A

Part of TeSys

TeSys DF, LS1/GK1 is a complete range of fuse carriers from 0.5 to 125 A that is designed for a wide variety of applications up to 690 V.

TeSys DF, LS1/GK1
      • 47 products available

        • Best price
          Schneider Electric DF101 Image

          DF101

          Fuse carrier TeSys DF, 1P 32A, fuse size 10 x 38 mm
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric DF101N Image

          DF101N

          Fuse carrier TeSys DF, 1P+N 32A, fuse size 10 x 38 mm
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric DF102 Image

          DF102

          Fuse carrier TeSys DF, 2P 32A, fuse size 10x38 mm
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric DF103 Image

          DF103

          Fuse carrier TeSys DF, 3P 32A, fuse size 10x38 mm
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric DF103N Image

          DF103N

          Fuse carrier TeSys DF, 3P+N 32A, fuse size 10x38 mm
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric DF10N Image

          DF10N

          Fuse carrier TeSys DF, Neutral 32A, fuse size 10x38 mm, with tubular link
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric DF141 Image

          DF141

          Fuse carrier TeSys DF, 1P 50A, fuse size 14x51 mm
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric DF141N Image

          DF141N

          Fuse carrier TeSys DF, 1P+N 50A, fuse size 14x51 mm
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric DF141NV Image

          DF141NV

          Fuse carrier TeSys DF, 1P+N 50A, fuse size 14x51 mm, blown fuse indicator
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric DF141V Image

          DF141V

          Fuse carrier TeSys DF, 1P 50A, fuse size 14x51 mm, blown fuse indicator
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /