Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

 

ComPact NSX

Molded case circuit breakers up to 630A

ComPact NSX is a full range of high performance molded case circuit breakers (MCCB) in 2 frame sizes designed to meet your needs from thermal-magnetic to advanced Micrologic trip units. This range features integrated earth leakage protection.

ComPact NSX
      • 23 products available

        • Best price
          Schneider Electric LV434001 Image

          LV434001

          Enerlin'X IFE, Ethernet interface for circuit breakers
        • Best price
          Schneider Electric LV434002 Image

          LV434002

          Enerlin'X IFE switchboard server, Ethernet interface and gateway
        • Best price
          Schneider Electric LV434000 Image

          LV434000

          Enerlin'X IFM - Modbus-SL Interface for One Circuit Breaker
        • Best price
          Schneider Electric LV434063 Image

          LV434063

          Enerlin'X I/O application module
        • Best price
          Schneider Electric LV434200 Image

          LV434200

          cord ULP - L = 0.35 m
        • Best price
          Schneider Electric LV434201 Image

          LV434201

          cord ULP - L = 1.3 m
        • Best price
          Schneider Electric TRV00121 Image

          TRV00121

          front display module - FDM 121 - 96 x 96 mm - IP54
        • Best price
          Schneider Electric LV434202 Image

          LV434202

          cord ULP - L = 3 m
        • Best price
          Schneider Electric TRV00128 Image

          TRV00128

          mounting support for FDM - 64 x 64 mm - Ø 22 mm
        • Best price
          Schneider Electric LV434128 Image

          LV434128

          front display module FDM 128 - 163*129 mm - IP54