Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

 

ComPact NSX

Molded case circuit breakers up to 630A

Part of Pact Series

ComPact NSX is a full range of high performance molded case circuit breakers (MCCB) in 2 frame sizes designed to meet your needs from thermal-magnetic to advanced MicroLogic trip units. This range features integrated earth leakage protection.

ComPact NSX
      • 54 products available

        • Best price
          Schneider Electric LV429003 Image

          LV429003

          circuit breaker Compact NSX100F - 100 A - 3 poles - without trip unit
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LV429004 Image

          LV429004

          circuit breaker Compact NSX100H - 100 A - 3 poles - without trip unit
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LV429005 Image

          LV429005

          circuit breaker Compact NSX100L - 100 A - 3 poles - without trip unit
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LV429006 Image

          LV429006

          circuit breaker basic frame, Compact NSX100N, 50 kA at 415 VAC, 100 A, 3 poles, without trip unit
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LV429008 Image

          LV429008

          circuit breaker Compact NSX100F - 100 A - 4 poles - without trip unit
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LV429009 Image

          LV429009

          circuit breaker basic frame, Compact NSX100H, 70 kA at 415 VAC, 100 A, 4 poles, without trip unit
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LV429010 Image

          LV429010

          circuit breaker Compact NSX100L - 100 A - 4 poles - without trip unit
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LV429011 Image

          LV429011

          circuit breaker Compact NSX100N - 100 A - 4 poles - without trip unit
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LV429014 Image

          LV429014

          circuit breaker Compact NSX100B - 100 A - 3 poles - without trip unit
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LV429015 Image

          LV429015

          circuit breaker Compact NSX100B - 100 A - 4 poles - without trip unit
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4