Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

 

ComPact NSX

Molded case circuit breakers up to 630A

Part of Pact Series

ComPact NSX is a full range of high performance molded case circuit breakers (MCCB) in 2 frame sizes designed to meet your needs from thermal-magnetic to advanced MicroLogic trip units. This range features integrated earth leakage protection.

ComPact NSX
      • 1000 products available

        • Best price
          Schneider Electric LV429540 Image

          LV429540

          circuit breaker Compact NSX100B - TMD - 100 A - 3 poles 2d
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LV429541 Image

          LV429541

          circuit breaker Compact NSX100B - TMD - 80 A - 3 poles 2d
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LV429542 Image

          LV429542

          circuit breaker Compact NSX100B - TMD - 63 A - 3 poles 2d
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LV429543 Image

          LV429543

          circuit breaker Compact NSX100B - TMD - 50 A - 3 poles 2d
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LV429544 Image

          LV429544

          circuit breaker Compact NSX100B - TMD - 40 A - 3 poles 2d
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LV429545 Image

          LV429545

          circuit breaker Compact NSX100B - TMD - 32 A - 3 poles 2d
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LV429546 Image

          LV429546

          circuit breaker Compact NSX100B - TMD - 25 A - 3 poles 2d
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LV429547 Image

          LV429547

          circuit breaker Compact NSX100B - TMD - 16 A - 3 poles 2d
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LV429550 Image

          LV429550

          circuit breaker Compact NSX100B, 3 poles, 100 A, 25 kA@415 VAC, TMD trip unit
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LV429551 Image

          LV429551

          circuit breaker Compact NSX100B - TMD - 80 A - 3 poles 3d
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4