Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

PowerLogic ION7550 RTU

Remote terminal unit (RTU) for data acquisition and integrated utilities metering

Part of PowerLogic

Intelligent, web-enabled, programmable RTU - perfect for the combined metering of water, air, gas, electricity and steam

PowerLogic ION7550 RTU
  Back   Communications

PowerLogic ION7550 RTU

      • 13 products available

        • Best price
          Schneider Electric M7550A0N9B9E0E0A Image

          M7550A0N9B9E0E0A

          M7550 remote terminal unit - 5 mB - 512 samples - Ethernet
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric M7550T0N9B9E0A0A Image

          M7550T0N9B9E0A0A

          M7550 remote terminal unit - 5 mB - 512 samples - Ethernet
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric M7550B0N9B9E0A0A Image

          M7550B0N9B9E0A0A

          M7550 remote terminal unit - 10 mB - 512 samples - Ethernet
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric M7550A0N9B9E0A0A Image

          M7550A0N9B9E0A0A

          M7550 remote terminal unit - 5 mB - 512 samples - Ethernet
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric M7550A0N9B9A0A0A Image

          M7550A0N9B9A0A0A

          M7550 remote terminal unit - 5 mB - 512 samples - RS485
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric M7550A0N9C9E0A0A Image

          M7550A0N9C9E0A0A

          ION7550RTU - wDispl, 5MB 256s, 60VDC - RS+T2+E - 8I+3R+4O
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric M7550T0N9B9E0E0A Image

          M7550T0N9B9E0E0A

          ION7550RTU - transd, 5MB 256s, 240VAC/300VDC - RS+T2+E - 16I+3RC+4O+4AI
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric M7550B0N9B9E0K0A Image

          M7550B0N9B9E0K0A

          ION7550RTU - wDispl, 10MB 256s, 240VAC/300VDC - RS+T2+E - 16I+3R+4O+4AO
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric M7550T0N9B9E0K0C Image

          M7550T0N9B9E0K0C

          ION7550RTU - transd, 5MB 256s, 240VAC/300VDC - RS+T2+E - 16I+3R+4O+4AOTrop
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric M7550A0N9B9E0P0A Image

          M7550A0N9B9E0P0A

          ION7550RTU - wDispl, 5MB 256s, 240VAC/300VDC - RS+T2+E - 20Ip+3R+8Op
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /