Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

 

Canalis KT

Busbar trunking for high power distribution up to 6300A

Part of Set Series

Prefabricated busbar trunking for high power distribution from 800A to 6300A

Canalis KT
      • 2132 products available

        • Best price
          Schneider Electric KTA0800ET31A Image

          KTA0800ET31A

          KT 3X800AL FEEDER LENGTH
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric KTA0800ET320 Image

          KTA0800ET320

          KT 3X800AL FEEDER LENGTH 2M
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric KTA0800ET32B Image

          KTA0800ET32B

          KT 3X800AL FEEDER LENGTH
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric KTA0800ET32C Image

          KTA0800ET32C

          KT 3X800AL FEEDER LENGTH
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric KTA0800ET33D Image

          KTA0800ET33D

          KT 3X800AL FEEDER LENGTH
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric KTA0800ET340 Image

          KTA0800ET340

          KT 3X800AL FEEDER LENGTH 4M
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric KTA0800ET41A Image

          KTA0800ET41A

          Canalis - Al feeder length - 800A - 3L+N+PE - 0.5 to 1.5m tailored
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric KTA0800ET420 Image

          KTA0800ET420

          Canalis - Al straight feeder length - 800A - 3L+N+PE - 2m standard
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric KTA0800ET42B Image

          KTA0800ET42B

          Canalis - Al feeder length - 800A - 3L+N+PE - 1.5 to 2m tailored
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric KTA0800ET42C Image

          KTA0800ET42C

          Canalis - Al feeder length - 800A - 3L+N+PE - 2 to 2.5m tailored
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /