Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Canalis KS

Busbar trunking system from 100 A to 1000 A

Part of Set Series

Prefabricated busbar trunking for medium power distribution from 100 A to 1000 A

Canalis KS
      • 9 products available

        • Best price
          Schneider Electric KSC800AE4 Image

          KSC800AE4

          CANALIS FLANGE FEED UNIT 800 A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric KSC800ABT4 Image

          KSC800ABT4

          CANALIS CENTRE FEED BOX 800 A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric KSC800ABG4 Image

          KSC800ABG4

          CANALIS END FEED BOX 800 A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric KSC800ABD4 Image

          KSC800ABD4

          CANALIS END FEED BOX 800 A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric KSC400AE4 Image

          KSC400AE4

          CANALIS FLANGE FEED UNIT 400 A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric KSC400ABT4 Image

          KSC400ABT4

          CANALIS CENTRE FEED BOX 400 A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric KSC400AB4 Image

          KSC400AB4

          Canalis - KSC - Feed unit - Right / Left mounting - 400A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric KSC250AE4 Image

          KSC250AE4

          CANALIS FLANGE FEED UNIT 250 A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric KSC250AB4 Image

          KSC250AB4

          Canalis - KSC - Feed unit - Right / Left mounting - 250A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /