Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Canalis KS

Busbar trunking system from 100 A to 1000 A

Part of Set Series

Prefabricated busbar trunking for medium power distribution from 100 A to 1000 A

Canalis KS
      • 9 products available

        • Best price
          Schneider Electric KSA630AE4 Image

          KSA630AE4

          Canalis - KSA - Flange unit - 630A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric KSA630ABD4 Image

          KSA630ABD4

          Canalis - KSA - Feed unit - Right mounting - 630A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric KSA400AE4 Image

          KSA400AE4

          Canalis - KSA - Flange unit - 400A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric KSA400AB4 Image

          KSA400AB4

          Canalis - KSA - Feed unit - Right / Left mounting - 400A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric KSA250AE4 Image

          KSA250AE4

          FLANGE FEED UNIT 250 A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric KSA250AB4 Image

          KSA250AB4

          Canalis - KSA - Feed unit - Right / Left mounting - 250A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric KSA100AB4 Image

          KSA100AB4

          Canalis - KSA - Feed unit - Right / Left mounting - 100A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric KSA1000AE4 Image

          KSA1000AE4

          Canalis - KSA - Flange unit - 1000A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric KSA1000ABD4 Image

          KSA1000ABD4

          Canalis - KSA - Feed unit - Right mounting - 1000A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /