Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Canalis KS

Busbar trunking system from 100 A to 1000 A

Part of Set Series

Prefabricated busbar trunking for medium power distribution from 100 A to 1000 A

Canalis KS
      • 15 products available

        • Best price
          Schneider Electric KSA100AB4 Image

          KSA100AB4

          Canalis - KSA - Feed unit - Right / Left mounting - 100A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric KSA250AB4 Image

          KSA250AB4

          Canalis - KSA - Feed unit - Right / Left mounting - 250A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric KSA400AB4 Image

          KSA400AB4

          Canalis - KSA - Feed unit - Right / Left mounting - 400A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric KSA630ABD4 Image

          KSA630ABD4

          Canalis - KSA - Feed unit - Right mounting - 630A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric KSA630ABG4 Image

          KSA630ABG4

          Canalis - KSA - Feed unit - Left mounting - 630A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric KSA1000ABG4 Image

          KSA1000ABG4

          Canalis - KSA - Feed unit - Left mounting - 1000A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric KSA1000ABD4 Image

          KSA1000ABD4

          Canalis - KSA - Feed unit - Right mounting - 1000A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric KSA250ABT4 Image

          KSA250ABT4

          Canalis - KSA - Central feed unit - 250A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric KSA400ABT4 Image

          KSA400ABT4

          Canalis - KSA - Central feed unit - 400A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric KSA630ABT4 Image

          KSA630ABT4

          Canalis - KSA - Central feed unit - 630A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /