Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

 

Canalis KN

Busbar trunking system from 40 to 160 A

Part of Set Series

Canalis KN is designed for low power distribution from 40 A to 160 A

Canalis KN
      • 4 products available

        • Best price
          Schneider Electric KNT63DF410 Image

          KNT63DF410

          Canalis - flexible length - 40 to 63 A - 2D - 1 m - left or right mounting
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric KNT63DL4 Image

          KNT63DL4

          Canalis - flexible elbow - 40 to 63 A - 2D - internal/external 80 to 180° angle
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric KNT100DF410 Image

          KNT100DF410

          Canalis - flexible length - 100 A - 2D - 1 m - left or right mounting
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric KNT100DL4 Image

          KNT100DL4

          Canalis -flexible edgewise elbow - 100A - 2D - internal/external 80...180° angle
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4