Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Canalis KBA

Busbar trunking for lighting distribution

Part of Set Series

Prefabricated busbar trunking for lighting systems up to 40A

Canalis KBA
      • 36 products available

        • Best price
          Schneider Electric KBC16DCF21 Image

          KBC16DCF21

          Canalis - tap-off unit - 16A - phase selection - L+N+PE - with protection
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric KBC10DCC211 Image

          KBC10DCC211

          Canalis - tap-off unit - 10A-phase selection - without protection - pre-wired
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric KBC10DCC21Z Image

          KBC10DCC21Z

          10A TAPOFF UNITS
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric KBC10DCS101 Image

          KBC10DCS101

          Canalis - tap-off unit - 10A - fixed polarity - pre-wired - L1+N+PE - green
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric KBC10DCS201 Image

          KBC10DCS201

          Canalis - tap-off unit - 10A - fixed polarity - pre-wired - L2+N+PE - yellow
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric KBC10DCS301 Image

          KBC10DCS301

          Canalis - tap-off unit - 10 A - fixed polarity - pre-wired - L3+N - brown
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric KBC16DCB21 Image

          KBC16DCB21

          Canalis - tap-off unit - 16A - phase selection - L+N+PE
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric KBC16DCB216 Image

          KBC16DCB216

          Canalis - tap-off unit - 16A - fixed polarity without protection - blue
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric KBC16DCB22 Image

          KBC16DCB22

          Canalis - tap-off unit - 16A - phase selection - without protection - yellow
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric KBC16DCB226 Image

          KBC16DCB226

          Canalis - tap-off unit - 16A - fixed polarity without protection - blue
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /