Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

PowerLogic ION7550 | ION7650

Advanced power quality analysis and revenue-accurate meters

Part of PowerLogic

Energy and power quality meter for utility network, mains or critical loads

PowerLogic ION7550 | ION7650
  Back   Advanced Metering

PowerLogic ION7550 | ION7650

      • 18 products available

        • Best price
          Schneider Electric M765RD Image

          M765RD

          Power Logic ION7550-7650 - M765 remote display - color
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric M765RDPS Image

          M765RDPS

          PowerLogic ION7550-7650 - M765 remote display - color - with 24V power supply
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric P765CA0A Image

          P765CA0A

          ION7550 Standard serial com card, 1 RS232/RS485 port (COM1), 1 RS485 (COM2)
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric P765CE0A Image

          P765CE0A

          ION7550 Standard serial com card, 1 RS232/RS485, 1 RS485, 1RJ45 10/100T
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric P760AEA Image

          P760AEA

          ION755/765 exp card retrofit 8 DI + 4 AI 1 mA
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric P760AKA Image

          P760AKA

          ION755/765 exp card retrofit 8 DI + 4 AO - 20 mA
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric P760ANA Image

          P760ANA

          ION755/765 exp card retrofit 8 DI + 4 AI - 2 mA + 4 AO - 2 mA
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric P760ANC Image

          P760ANC

          ION755/765 exp card retrofit 8DI + 4AI -20mA + 4AO -20mA tropicalised
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric P765CC1A Image

          P765CC1A

          ION755/765 comm card retrofit RS-485 + RS-232/485 + RJ45 + RJ11
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric P765CF1A Image

          P765CF1A

          ION755/765 comm card retrofit RS-485 + RS-232/485 + RJ45 + fiber
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /