Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

 

OptiLine 70

Universal installation system with 70 mm front

The powerful OptiLine trunking range presents 3 single trunking and 2 double trunking systems, in both PVC and aluminum

OptiLine 70
      • 108 products available

        A complete range of trunking, poles, posts, floor boxes and service boxes

        • Best price
          Schneider Electric ISM10204P Image

          ISM10204P

          OptiLine 45/70 - stop end - 95 x 55 mm - PC/ABS - polar white
        • Best price
          Schneider Electric ISM10504P Image

          ISM10504P

          OptiLine 45/70 - stop end - 185 x 55 mm - PC/ABS - polar white
        • Best price
          Schneider Electric ISM10905P Image

          ISM10905P

          OptiLine 45/70 - sealing strip - PVC - polar white
        • Best price
          Schneider Electric ISM11100P Image

          ISM11100P

          OptiLine 70 - installation trunking - 80x55 mm - PVC - polar white - 2000 mm
        • Best price
          Schneider Electric ISM11101P Image

          ISM11101P

          OptiLine 70 - internal corner - 80 x 55 mm - PC/ABS - polar white
        • Best price
          Schneider Electric ISM11102P Image

          ISM11102P

          OptiLine 70 - external corner - 80 x 55 mm - PC/ABS - polar white
        • Best price
          Schneider Electric ISM11103P Image

          ISM11103P

          OptiLine 70 - bend 90° - 80 x 55 mm - PC/ABS - polar white
        • Best price
          Schneider Electric ISM11104P Image

          ISM11104P

          OptiLine 70 - stop end - 80 x 55 mm - PC/ABS - polar white
        • Best price
          Schneider Electric ISM11105P Image

          ISM11105P

          OptiLine 70 - wall/ceiling frame - 80 x 55 mm - PC/ABS - polar white
        • Best price
          Schneider Electric ISM11106P Image

          ISM11106P

          OptiLine 70 - joint cover piece - 80 x 55 mm - PC/ABS - polar white