Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

OptiLine 45

Direct click-in installation system with 45 mm front

OptiLine 45 is essential for a well-functioning and future-safe office; flexible, extensive and equipped with outstanding interaction between the different parts

OptiLine 45
      • 95 products available

        A complete range of trunking, poles, posts, floor boxes and service boxes

        • Best price
          Schneider Electric ISM10100P Image

          ISM10100P

          OptiLine 45 - installation trunking - 75x55 mm - PVC - polar white - 2000 mm
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric ISM10101P Image

          ISM10101P

          OptiLine 45 - internal corner - 75 x 55 mm - PC/ABS - polar white
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric ISM10102P Image

          ISM10102P

          OptiLine 45 - external corner - 75 x 55 mm - PC/ABS - polar white
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric ISM10103P Image

          ISM10103P

          OptiLine 45 - bend 90° - 75 x 55 mm - PC/ABS - polar white
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric ISM10104P Image

          ISM10104P

          OptiLine 45 - stop end - 75 x 55 mm - PC/ABS - polar white
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric ISM10105P Image

          ISM10105P

          OptiLine 45 - wall/ceiling frame - 75 x 55 mm - PC/ABS - polar white
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric ISM10106P Image

          ISM10106P

          OptiLine 45 - joint cover piece - 75 x 55 mm - PC/ABS - polar white
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric ISM10107P Image

          ISM10107P

          OptiLine 45 - T-piece - 75 x 55 mm - PC/ABS - polar white
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric ISM10110P Image

          ISM10110P

          OptiLine 45 - installation trunking - 75x55 mm - PVC - polar white - 3000 mm
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric ISM10200P Image

          ISM10200P

          OptiLine 45 - installation trunking - 95x55 mm - PVC - polar white - 2000 mm
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /