Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

 

Altivar 61

Drives for variable torque from 0.75 to 800 kW

Frequency inverters for 3-phase asynchronous motors from 0.75 to 800 kW, variable torque applications

Altivar 61
      • 161 products available

        • Best price
          Schneider Electric ATV61H075M3 Image

          ATV61H075M3

          variable speed drive ATV61 - 0.75kW 1HP - 200...240V - IP20 - reinforced
        • Best price
          Schneider Electric ATV61H075M3S337 Image

          ATV61H075M3S337

          variable speed drive ATV61 - 0.75kW 1HP - 200...240V - IP20 - reinforced
        • Best price
          Schneider Electric ATV61H075M3Z Image

          ATV61H075M3Z

          variable speed drive ATV61 - 0.75kW 1HP - 200...240V - IP20
        • Best price
          Schneider Electric ATV61H075N4 Image

          ATV61H075N4

          ATV61 0.75 kW 1 HP 480V 3 phases with EMC IP20 with graph term
        • Best price
          Schneider Electric ATV61H075N4S337 Image

          ATV61H075N4S337

          variable speed drive ATV61 - 0.75kW 1HP - 380...480V - IP20 - reinforced
        • Best price
          Schneider Electric ATV61H075N4Z Image

          ATV61H075N4Z

          SPEEDDRIVE,1HP,460V,ATV61 LEDKEYPAD
        • Best price
          Schneider Electric ATV61HC11N4 Image

          ATV61HC11N4

          SPEED DRIVE 150 HP 460 V ATV61
        • Best price
          Schneider Electric ATV61HC11N4D Image

          ATV61HC11N4D

          SPEED DRIVE 150 HP 460VATV61 NO DC CHOKE
        • Best price
          Schneider Electric ATV61HC11N4D387 Image

          ATV61HC11N4D387

          variable speed drive ATV61 - 110kW 150HP - 380...480V - IP20 - wo DC choke
        • Best price
          Schneider Electric ATV61HC11Y Image

          ATV61HC11Y

          variable speed drive ATV61 - 110kW / 690V - 125HP / 575V - IP20