Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

 

Unica

Wiring devices combined with remarkable design and broad functions

A flexible, attractive and features-rich wiring device range that comes in a variety of designs and finishes, featuring more than 150 practical functions.

Unica
      • 24 products available

        • Best price
          Schneider Electric MGU3.530.12 Image

          MGU3.530.12

          Unica KNX - push-button - 2-way - 10 A 24 V DC - 2 m - graph.
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric MGU3.530.18 Image

          MGU3.530.18

          Unica KNX - push-button - 2-way - 10 A 24 V DC - 2 m - white
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric MGU3.530.25 Image

          MGU3.530.25

          Unica KNX - push-button - 2-way - 10 A 24 V DC - 2 m - ivory
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric MGU3.530.30 Image

          MGU3.530.30

          Unica KNX - push-button - 2-way - 10 A 24 V DC - 2 m - alu.
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric MGU3.531.12 Image

          MGU3.531.12

          Unica KNX - push-button - 2x2-way - 10 A 24 V DC - 2 m - graph.
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric MGU3.531.18 Image

          MGU3.531.18

          Unica KNX - push-button - 2x2-way - 10 A 24 V DC - 2 m - white
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric MGU3.531.25 Image

          MGU3.531.25

          Unica KNX - push-button - 2x2-way - 10 A 24 V DC - 2 m - ivory
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric MGU3.531.30 Image

          MGU3.531.30

          Unica KNX - push-button - 2x2-way - 10 A 24 V DC - 2 m - alu.
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric MGU3.532.12 Image

          MGU3.532.12

          Unica KNX - infrared pushbutton - 2-way - 10 A, 250 VAC - 2 m - graphite
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric MGU3.532.18 Image

          MGU3.532.18

          Unica KNX - infrared pushbutton - 2-way - 10 A, 250 VAC - 2 m - white
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /