Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Lexium 05 & Motors

Servo drives and servo motors for machines from 0.4 to 6 kW

End-of-Sale Notice

Servo drives and servo motors for machines from 0.4 to 6 kW

Lexium 05 & Motors
  Back   Servo Drives and Motors

Lexium 05 & Motors

      • 29 products available

        • Best price
          Schneider Electric LXM05AD10M3X Image

          LXM05AD10M3X

          motion servo drive LXM05A - 0.75kW - 200..240 V - 3-phase - with EMC filter
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LXM05AD14N4 Image

          LXM05AD14N4

          motion servo drive LXM05A - 1.4 kW - 380..480 V - 3-phase - with EMC filter
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LXM05AD17F1 Image

          LXM05AD17F1

          motion servo drive LXM05A - 0.65kW - 110..120 V - 1-phase - with EMC filter
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LXM05AD17M3X Image

          LXM05AD17M3X

          motion servo drive LXM05A - 1.4 kW - 200..240 V - 3-phase with EMC filter
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LXM05AD22N4 Image

          LXM05AD22N4

          motion servo drive LXM05A - 2 kW - 380..480 V - 3-phase - with EMC filter
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LXM05AD28F1 Image

          LXM05AD28F1

          motion servo drive LXM05A - 0.85kW - 110..120 V - 1-phase - with EMC filter
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LXM05AD28M2 Image

          LXM05AD28M2

          motion servo drive LXM05A - 2.5 kW - 200..240 V - 1-phase - with EMC filter
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LXM05AD42M3X Image

          LXM05AD42M3X

          motion servo drive LXM05A - 3.2 kW - 200..240 V - 3-phase- with EMC filter
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LXM05AD57N4 Image

          LXM05AD57N4

          motion servo drive LXM05A - 6 kW - 380..480 V - 3-phase - with EMC filter
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LXM05BD10F1 Image

          LXM05BD10F1

          motion servo drive LXM05B - 0.4 kW - 110..120 V - 1-phase - with EMC filter
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /